IESNA:LM-63-2002
[TEST]P1645435
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6E-722-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 373W 70CRI 2200K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (96) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.10A 372.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]39517.3
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 372.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
6378.6 5969.0 5698.7 5489.7 5188.7 5057.7 5261.2 5670.8 6244.8 6916.4 7693.9 8524.3 9374.2 10318.9 11205.1 
12277.9 13044.2 13671.2 14153.3 14351.2 14287.1 13735.3 12110.7 11210.6 10697.9 10017.9 8638.6 6272.7 4135.4 2580.4 1713.8 
1031.1 470.9 278.7 111.5 0.0 0.0 
6378.6 5935.5 5681.9 5467.4 5172.0 5057.7 5275.1 5684.7 6261.6 6927.6 7727.3 8566.1 9404.9 10293.8 11241.3 
12266.8 13122.3 13743.7 14250.8 14457.1 14429.2 13891.4 12372.7 11405.7 10926.4 10249.2 8853.1 6476.1 4274.7 2678.0 1780.7 
1086.8 535.0 306.5 131.0 0.0 0.0 
6378.6 5974.5 5693.1 5509.2 5250.0 5091.2 5247.2 5612.3 6102.7 6726.9 7484.9 8287.4 9126.2 10026.3 10957.0 
11926.8 12902.1 13766.0 14565.7 15095.2 15293.0 15273.5 14602.0 13286.7 12556.6 11873.8 10502.8 8045.0 5172.0 3229.7 
2148.5 1368.2 755.2 501.6 211.8 0.0 0.0 
6378.6 5994.0 5751.6 5584.4 5350.3 5185.9 5241.7 5498.0 5927.2 6448.3 7080.8 7841.6 8616.3 9438.3 10307.8 
11224.6 12247.3 13348.0 14443.1 15387.8 16115.1 16577.7 16700.3 16563.8 16190.3 15471.4 14337.2 12180.4 7911.3 4717.8 
2750.4 1747.2 997.6 496.0 186.7 0.0 0.0 
6378.6 6044.2 5804.6 5651.3 5495.2 5344.8 5305.8 5433.9 5707.0 6111.1 6623.8 7211.8 7844.4 8574.5 9377.0 
10182.4 11124.2 12202.7 13417.6 14707.9 15789.1 16672.4 17363.5 17929.2 18472.6 18974.2 19219.4 18336.1 14911.3 8811.3 
4076.8 1805.7 961.4 409.6 150.5 2.8 0.0 
6378.6 6116.7 5896.5 5754.4 5665.2 5570.5 5520.3 5567.7 5704.2 5957.8 6306.2 6690.7 7125.4 7646.5 8290.2 
8906.1 9664.0 10600.4 11681.6 12974.6 14289.9 15532.7 16703.1 17817.7 19172.0 20766.0 22521.6 23937.2 23326.9 18464.2 
9992.9 3904.1 1359.9 660.4 214.6 5.6 0.0 
6378.6 6180.8 5994.0 5882.6 5835.2 5826.9 5838.0 5879.8 5960.6 6099.9 6331.2 6629.4 6880.2 7114.3 7465.4 
7958.6 8535.5 9254.4 10226.9 11436.3 12882.6 14376.2 15995.3 17611.5 19303.0 21429.2 23845.2 26333.7 27375.9 24700.7 
18776.3 10959.8 3865.1 1390.5 523.9 47.4 0.0 
6378.6 6183.5 6002.4 5893.7 5849.1 5849.1 5871.4 5916.0 5994.0 6133.4 6370.2 6662.8 6899.7 7108.7 7443.1 
7919.6 8449.1 9168.0 10137.8 11305.4 12790.6 14323.3 15906.1 17619.9 19303.0 21420.9 23820.1 26344.8 27409.3 24792.7 
19071.7 11723.4 4043.4 1426.8 549.0 50.2 0.0 
6378.6 6217.0 6097.2 6027.5 6024.7 6069.3 6152.9 6242.1 6356.3 6504.0 6768.7 7050.2 7172.8 7309.3 7599.2 
7975.3 8463.0 9176.4 10143.3 11324.9 12715.4 14306.6 15992.5 17717.4 19478.6 21490.5 23680.8 25511.6 25793.1 23204.3 
18598.0 11790.2 4770.7 1212.2 526.7 72.5 0.0 
6378.6 6297.8 6256.0 6267.1 6339.6 6451.1 6565.3 6690.7 6827.3 7016.7 7270.3 7426.4 7501.6 7652.1 7897.3 
8279.1 8750.0 9583.2 10594.8 11823.7 13439.9 15156.5 16995.7 18993.7 21147.8 23457.9 25514.4 26810.2 26002.1 22850.4 
17912.5 9351.9 2970.6 1086.8 473.7 131.0 0.0 
6378.6 6375.8 6412.0 6506.8 6674.0 6888.6 7100.3 7328.8 7571.3 7833.2 8142.5 8307.0 8474.2 8713.8 9051.0 
9521.9 10151.7 10926.4 11862.7 12932.8 14094.8 15393.4 16705.9 18297.0 19913.3 21493.3 22538.3 22594.0 20108.4 16522.0 
11511.6 4820.9 1521.5 649.3 239.7 72.5 0.0 
6378.6 6426.0 6495.6 6626.6 6841.2 7086.4 7331.6 7579.6 7819.3 8089.6 8365.5 8476.9 8568.9 8697.1 8847.6 
9062.1 9371.5 9761.6 10263.2 10867.9 11561.7 12303.0 13122.3 14156.1 15237.3 16156.9 16541.5 16115.1 13766.0 11093.6 
7721.8 3321.7 1111.9 557.3 273.1 100.3 0.0 
6378.6 6409.3 6504.0 6662.8 6888.6 7131.0 7367.9 7576.9 7755.2 7930.8 8081.2 8081.2 8011.6 7950.3 7855.5 
7771.9 7738.5 7713.4 7674.4 7613.1 7535.1 7445.9 7432.0 7599.2 7914.0 8153.7 7955.8 7027.9 5163.6 3656.1 
2296.2 1178.7 682.7 395.7 225.7 89.2 0.0 
6378.6 6492.9 6618.3 6768.7 6961.0 7117.1 7217.4 7259.2 7206.2 7050.2 6788.2 6342.4 5718.2 4963.0 4051.8 
3257.6 2569.3 2123.4 1900.5 1800.2 1747.2 1711.0 1660.8 1624.6 1655.3 1680.3 1619.0 1499.2 1293.0 1072.9 894.5 699.4 504.4 320.5 
175.6 55.7 0.0 
6378.6 6556.9 6671.2 6765.9 6844.0 6846.8 6718.6 6423.2 5930.0 5300.2 4561.7 3706.2 2934.3 2466.2 2243.2 2142.9 
2084.4 2056.5 2051.0 2051.0 2045.4 2023.1 1975.7 1906.1 1839.2 1808.5 1744.4 1602.3 1376.6 1095.1 872.2 688.3 484.9 289.8 172.8 44.6 
0.0 
6378.6 6584.8 6671.2 6687.9 6626.6 6398.1 5921.6 5300.2 4578.4 3759.2 3073.7 2708.6 2558.1 2488.5 2429.9 2390.9 2385.4 
2404.9 2452.2 2505.2 2558.1 2594.4 2605.5 2560.9 2469.0 2335.2 2140.1 1920.0 1652.5 1295.8 936.3 624.2 415.2 278.7 144.9 27.9 0.0 
6378.6 6612.7 6648.9 6565.3 6303.4 5793.4 5116.3 4366.7 3611.5 3087.6 2895.3 2814.5 2736.5 2661.2 2597.1 2552.6 
2549.8 2613.9 2664.0 2641.7 2641.7 2644.5 2572.1 2424.4 2285.0 2162.4 2011.9 1819.7 1594.0 1343.2 1025.5 710.6 498.8 314.9 136.5 19.5 
0.0 
6378.6 6587.6 6582.0 6398.1 5949.5 5283.5 4558.9 3820.5 3265.9 3109.9 3068.1 3004.0 2900.9 2775.5 2678.0 2619.4 
2502.4 2340.8 2324.1 2273.9 2168.0 2173.6 2187.5 2215.4 2234.9 2215.4 2173.6 2106.7 2003.6 1825.2 1424.0 1092.4 769.1 454.2 189.5 11.1 
0.0 
6378.6 6579.2 6534.7 6269.9 5670.8 4963.0 4174.4 3522.3 3285.4 3271.5 3249.2 3179.5 3062.5 2912.0 2758.8 2446.7 
2234.9 2095.5 1903.3 1861.5 1853.1 1881.0 1942.3 1986.9 1964.6 1914.4 1850.3 1766.7 1658.0 1521.5 1262.3 1053.3 841.6 523.9 222.9 11.1 
0.0 
6378.6 6579.2 6517.9 6152.9 5503.6 4728.9 3971.0 3452.6 3388.5 3422.0 3419.2 3357.9 3238.1 3070.9 2686.3 2346.3 
2098.3 1814.1 1711.0 1663.6 1652.5 1663.6 1680.3 1660.8 1566.1 1513.1 1468.6 1407.3 1309.7 1198.3 1033.8 866.6 679.9 470.9 211.8 8.4 
0.0 
6378.6 6523.5 6445.5 6102.7 5369.8 4606.3 3856.7 3433.1 3433.1 3488.9 3505.6 3458.2 3360.7 3151.7 2683.5 2304.5 
1953.4 1750.0 1683.1 1694.3 1811.3 1839.2 1666.4 1663.6 1521.5 1502.0 1426.8 1357.1 1273.5 1095.1 925.2 741.2 549.0 379.0 156.1 8.4 
0.0 
6378.6 6495.6 6426.0 6072.1 5369.8 4606.3 3856.7 3430.3 3438.7 3497.2 3513.9 3477.7 3383.0 3143.3 2691.9 2287.8 
1950.6 1744.4 1683.1 1713.8 1875.4 1892.1 1669.2 1683.1 1527.1 1527.1 1429.5 1345.9 1248.4 1058.9 891.7 721.7 515.5 320.5 147.7 8.4 
0.0 
